(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spiral Step Drill (Non-coated High-Speed Steel)

Spiral Step Drill (Non-coated High-Speed Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,618,560VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· A high-grade material is used, enabling stable drilling without load or chatter.
[Applications]
· Work materials: Iron plate (items of strength 900 N/mm2 or less), brass, aluminum, plastic (up to 4 mm)

Part Number
101050-5
101050-9
101051
101052
101053
101055
101056
101057
101058
101060
101096
101097
101098
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Steps
(Level)
Shank diameter
(mm)
Drilling Dimensions
(φ mm)
Overall Length
(mm)
JAN Code Trusco Code Number Contained In A Packet

1,618,560 VND

1 Piece(s) 9 Day(s) 564、6、8、10、12654007140001320765-95211 pc.

1,684,800 VND

1 Piece(s) 9 Day(s) 964、5、6、7、8、9、10、11、12654007140001375765-95551 pc.

2,177,280 VND

1 Piece(s) 9 Day(s) 984、6、8、10、12、14、16、18、20754007140001467765-96101 pc.

3,204,360 VND

1 Piece(s) 9 Day(s) 14104、6、8、10、12、14、16、18、20、22、24、26、28、301004007140001528765-96791 pc.

5,077,080 VND

1 Piece(s) 9 Day(s) 12106、9、13、16、19、21、23、26、29、32、35、381004007140001580765-97331 pc.

2,809,080 VND

1 Piece(s) 9 Day(s) 8106、9、11.4、14、17.25、19、21.25、26.75754007140001641765-97681 pc.

5,189,040 VND

1 Piece(s) 9 Day(s) 13104、6、12、15、18、21、24、27、30、33、36、391074007140001696765-97921 pc.

4,217,040 VND

1 Piece(s) 9 Day(s) 8106、9、11.2、14.5、18.2、22.3、27.9、32754007140001702765-98311 pc.

2,465,640 VND

1 Piece(s) 9 Day(s) 7105、8.8、11.8、15.3、19、24.5、28694007140001719765-98651 pc.

5,140,440 VND

1 Piece(s) 9 Day(s) 12106、9、12.5、15.2、18.6、20.4、22.5、26、28.3、30.5、34、371004007140036261765-98901 pc.

2,770,200 VND

1 Piece(s) 9 Day(s) 9106、9、11.2、14.5、18.2、22.3、27.9、32764007140043122765-99711 pc.

6,238,800 VND

1 Piece(s) 9 Day(s) 16136、11、17、23、29、30、31、32、33、34、35、36、37、38、39、401054007140043139766-00141 pc.

4,226,760 VND

1 Piece(s) 9 Day(s) 9106、9、12.5、15.2、18.6、20.4、22.5、28.3、30.5804007140052568766-00491 pc.

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Step width(mm) 4 Surface Treatment Non-coating Number Contained In A Packet 1 pc.