(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Screw Cap Cleaning Bottle, with Cylindrical Filter

Screw Cap Cleaning Bottle, with Cylindrical Filter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 014680-500

  • Product Model
    Screw Cap Bottles
  • Capacity (ml)
    500
  • Thread Opening Standard
    GL-45
  • Outer Diameter of the Rubber Connection Part(mm)
    8
  • JAN Code
    4589988595327
  • Materials
    Borosilicate Glass
  • Filter(μm)
    100~160
  • Types of Glass
    D
  • Length(mm)
    229
  • Amount Of Content
    1 pc.
Part Number
014680-500
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

3,551,767 VND

1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Screw Cap Bottles
  • Capacity (ml)
    500
  • Thread Opening Standard
    GL-45
  • Outer Diameter of the Rubber Connection Part(mm)
    8
  • JAN Code
    4589988595327
  • Materials
    Borosilicate Glass
  • Filter(μm)
    100~160
  • Types of Glass
    D
  • Length(mm)
    229
  • Amount Of Content
    1 pc.

Product Description

Wash bottle with screw cap with cylindrical filter.
[Features]
・ The material is borosilicate glass-1.
·Excels in heat resistance and chemical properties.

Specifications of 014680-500

  • Product Model
    Screw Cap Bottles
  • Capacity (ml)
    500
  • Thread Opening Standard
    GL-45
  • Outer Diameter of the Rubber Connection Part(mm)
    8
  • JAN Code
    4589988595327
  • Materials
    Borosilicate Glass
  • Filter(μm)
    100~160
  • Types of Glass
    D
  • Length(mm)
    229
  • Amount Of Content
    1 pc.
Part Number
014680-500
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

3,551,767 VND

1 Piece(s) 12 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1