(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Micro ACE Medium Roller

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    202,153 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1449210007
1449230007
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Bristle Length
(mm)
Height
(cm)
Width
(mm)
JAN Code Depth
(mm)
Mass
(g)
Amount Of Content

203,138 VND

1 Piece(s) 7 Day(s) or more 13 4.2 188 4560146170754 42 63 1 pc.

202,153 VND

1 Piece(s) 7 Day(s) or more 6 3.2 230 4560146172833 32 54 1 pc.

Basic Specifications

  • Material
    Polyester
  • Other
    Roller Set
  • Tissue
    High Pile
  • Size/Internal Volume
    7-Inch models
  • Material
    Main Fiber: Polyester
  • Amount Of Content
    1 pc.

Product Description

A paint roller with a super fine microfiber nap that has excellent compatibility with many water-based and solvent-based paints.
[Features]
· Designed for superior workability and is capable of achieving excellent finishes.
[Applications]
· Generates almost no paint spatter. It is ideal for painting eaves, the underside of overhangs, and ceilings.

Part Number
1449210007
1449230007
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Bristle Length
(mm)
Height
(cm)
Width
(mm)
JAN Code Depth
(mm)
Mass
(g)
Amount Of Content

203,138 VND

1 Piece(s) 7 Day(s) or more 13 4.2 188 4560146170754 42 63 1 pc.

202,153 VND

1 Piece(s) 7 Day(s) or more 6 3.2 230 4560146172833 32 54 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1