(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
HD Alumina Pot Mill

HD Alumina Pot Mill

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    11,346,208 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0696-30-65-14
0696-30-65-15
0696-30-65-16
0696-30-65-17
0696-30-65-18
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(ml)
Outside Diameter
(mm)
Model TGK Code Contents

11,346,208 VND

1 Piece(s) 12 Day(s) or more 1000 140 B-104 0696306514 1 pc.

11,346,208 VND

1 Piece(s) 14 Day(s) or more 2000 165 B-105 0696306515 1 pc.

16,853,865 VND

1 Piece(s) 12 Day(s) or more 3600 180 B-106 0696306516 1 pc.

24,656,381 VND

1 Piece(s) 19 Day(s) or more 5000 210 B-107 0696306517 1 pc.

33,682,820 VND

1 Piece(s) 15 Day(s) or more 7300 240 B-108 0696306518 1 pc.

Basic Specifications

  • Product Model
    Pot Mill
  • Materials
    Alumina 93% (not including ball)
  • Caution
    Ideal for fine grinding/dispersion mixing of materials which require pure preservation such as various new ceramics, pigments, frits, phosphorus substances, etc.
  • Contents
    1 pc.

Product Description

Alumina pot mill of grinding, mixing and powder research equipment.
[Features]
· Dense quality.
· Manufactured using the isostatic pressing method. Has a high degree of hardness and excellent mechanical strength.
· Compared to a magnetic pot mill, it has a superior abrasion-resistance.
[Usage]
· Can be used as a pot mill for crushing.

Part Number
0696-30-65-14
0696-30-65-15
0696-30-65-16
0696-30-65-17
0696-30-65-18
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(ml)
Outside Diameter
(mm)
Model TGK Code Contents

11,346,208 VND

1 Piece(s) 12 Day(s) or more 1000 140 B-104 0696306514 1 pc.

11,346,208 VND

1 Piece(s) 14 Day(s) or more 2000 165 B-105 0696306515 1 pc.

16,853,865 VND

1 Piece(s) 12 Day(s) or more 3600 180 B-106 0696306516 1 pc.

24,656,381 VND

1 Piece(s) 19 Day(s) or more 5000 210 B-107 0696306517 1 pc.

33,682,820 VND

1 Piece(s) 15 Day(s) or more 7300 240 B-108 0696306518 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1