(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
It is a high-grade achromatic lens with 3 layers without coating.
Dedicated high-grade white glass lens for professionals
Part Number |
---|
0200-75-32-02 |
0200-75-32-11 |
0200-75-32-12 |
0200-75-32-14 |
0200-75-32-15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Magnification (x) | Lens Size (mm) | TGK Code | Manufacturer Model | Note | Resolution power of lens | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
2,003,456 VND | 1 Piece(s) | 11 Day(s) or more | 10 Times | 16 | 0200753202 | R235 | A high-end three-layer achromatized lens without coating. | 64 pcs or More | 1 pc. | ||
1,743,290 VND | 1 Piece(s) | 11 Day(s) or more | 10 Times | 15 | 0200753211 | R229 | - | - | 1 pc. | ||
2,240,510 VND | 1 Piece(s) | 11 Day(s) or more | 18 times | 15 | 0200753212 | R230 | - | - | 1 pc. | ||
1,171,570 VND | 1 Piece(s) | 11 Day(s) or more | 10 Times | 14 | 0200753214 | R236 | - | - | 1 pc. | ||
1,295,873 VND | 1 Piece(s) | 11 Day(s) or more | 20 Times | 12 | 0200753215 | R237 | - | - | 1 pc. |
Loading...Tải…
Product Type | Optical Supplies for Inspection | Amount Of Content | 1 pc. |