(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Union Tool, Carbide 2-Blade, Ball End Mill UDCLB F

Union Tool, Carbide 2-Blade, Ball End Mill UDCLB F
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,007,911VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Long-neck ball-end mill that can cut cemented carbide and hard brittle material. (UDCLB top grade version)
· Blade shape and diamond coating are newly improved and processing removal volume is greatly increased.
· The groove provided at the tip of the ball provides an outstanding finished surface.
· Special finish is given to the cutting edge to suppress chipping and step difference to the utmost. It supports a wide range of applications from semi-roughing to finishing.
[Material]
· Carbide ultra-fine particle alloy (Super MG)

 
Part Number
UDCLBF2006-0100
UDCLBF2006-0150
UDCLBF2006-0200
UDCLBF2006-0300
UDCLBF2006-0400
UDCLBF2006-0500
UDCLBF2006-0600
UDCLBF2008-0200
UDCLBF2008-0300
UDCLBF2008-0400
UDCLBF2008-0500
UDCLBF2008-0600
UDCLBF2008-0800
UDCLBF2010-0150
UDCLBF2010-0250
UDCLBF2010-0600
UDCLBF2010-0800
UDCLBF2010-1000
UDCLBF2015-0200
UDCLBF2015-0400
UDCLBF2015-0600
UDCLBF2015-0800
UDCLBF2015-1000
UDCLBF2015-1200
UDCLBF2020-0600
UDCLBF2020-0800
UDCLBF2020-1000
UDCLBF2020-1200
UDCLBF2020-1400
UDCLBF2020-1600
UDCLBF2020-1800
UDCLBF2020-2000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngR Size
(mm)
Blade length
(mm)
Overall Length (L)
(mm)
Underneck length
(mm)
JAN Code Trusco Code

10,007,911 VND

1 Piece(s) 9 Day(s) R0.30.425014560295084858772-3172

10,007,911 VND

1 Piece(s) 9 Day(s) R0.30.42501.54560295084865772-3181

10,007,911 VND

1 Piece(s) 6 Day(s) or more R0.30.425024560295084872772-3199

10,007,911 VND

1 Piece(s) 6 Day(s) or more R0.30.425034560295084889772-3202

10,007,911 VND

1 Piece(s) 6 Day(s) or more R0.30.425044560295085008772-3211

10,007,911 VND

1 Piece(s) 9 Day(s) R0.30.425054560295085015772-3229

10,007,911 VND

1 Piece(s) 9 Day(s) R0.30.425064560295085022772-3237

10,007,911 VND

1 Piece(s) 9 Day(s) R0.40.565024560295084896772-3245

10,007,911 VND

1 Piece(s) 6 Day(s) or more R0.40.565034560295084902772-3253

10,007,911 VND

1 Piece(s) 6 Day(s) or more R0.40.565044560295084919772-3261

10,007,911 VND

1 Piece(s) 6 Day(s) or more R0.40.565054560295085039772-3270

10,007,911 VND

1 Piece(s) 9 Day(s) R0.40.565064560295085046772-3288

10,007,911 VND

1 Piece(s) 9 Day(s) R0.40.565084560295085053772-3296

10,007,911 VND

1 Piece(s) 9 Day(s) R0.50.7501.54560295084926772-3300

10,007,911 VND

1 Piece(s) 9 Day(s) R0.50.7502.54560295084933772-3318

10,007,911 VND

1 Piece(s) 6 Day(s) or more R0.50.75064560295085060772-3326

10,007,911 VND

1 Piece(s) 9 Day(s) R0.50.75084560295085077772-3334

10,007,911 VND

1 Piece(s) 9 Day(s) R0.50.750104560295085084772-3342

10,007,911 VND

1 Piece(s) 9 Day(s) R0.751.055024560295084940772-3351

10,007,911 VND

1 Piece(s) 9 Day(s) R0.751.055044560295084957772-3369

10,007,911 VND

1 Piece(s) 9 Day(s) R0.751.055064560295084964772-3377

10,007,911 VND

1 Piece(s) 9 Day(s) R0.751.055084560295085091772-3385

10,007,911 VND

1 Piece(s) 9 Day(s) R0.751.0550104560295085107772-3393

10,007,911 VND

1 Piece(s) 9 Day(s) R0.751.0550124560295085114772-3407

10,007,911 VND

1 Piece(s) 9 Day(s) R11.45064560295084971772-3415

10,007,911 VND

1 Piece(s) 6 Day(s) or more R11.45084560295084988772-3423

10,007,911 VND

1 Piece(s) 6 Day(s) or more R11.450104560295084995772-3431

10,007,911 VND

1 Piece(s) 6 Day(s) or more R11.450124560295085121772-3440

10,007,911 VND

1 Piece(s) 9 Day(s) or more R11.450144560295085138772-3458

10,007,911 VND

1 Piece(s) 9 Day(s) R11.450164560295085145772-3466

10,007,911 VND

1 Piece(s) 9 Day(s) R11.460184560295085152772-3474

10,007,911 VND

1 Piece(s) 6 Day(s) or more R11.460204560295085169772-3482

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Long Neck Bore Shank diameter (d)(mm) 4 Shank Taper Angle Bta(°) 16