(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sandvik CoroTurn 107 Lathe Positive Tip 3215

Sandvik CoroTurn 107 Lathe Positive Tip 3215
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      464,061VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Coated carbide tip for machining outer diameter and general inner diameter of small objects and parts
· Diamond Shape 35° Tip
· Positive tips
[Applications]
· For machining of cast iron

 
Part Number
VBMT110304KF3215
VBMT110308KF3215
VBMT160404KM3215
VBMT160408KM3215
VBMT160412KM3215
VBMT160412KR3215
VCMT110304KF3215
VCMT110308KM3215
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpecifications Trusco Code Quantity

464,061 VND

10 Piece(s) 9 Day(s) For machining and finishing of cast iron695-218610

464,061 VND

10 Piece(s) 9 Day(s) For machining and finishing of cast iron695-219410

558,900 VND

10 Piece(s) 9 Day(s) For machining and semi-finishing of cast iron695-438310

558,900 VND

10 Piece(s) 9 Day(s) For machining and semi-finishing of cast iron695-440510

538,224 VND

10 Piece(s) 9 Day(s) For machining and semi-finishing of cast iron695-464210

538,224 VND

10 Piece(s) 9 Day(s) For machining and rough machining of cast iron695-467710

486,094 VND

10 Piece(s) 9 Day(s) For machining and finishing of cast iron695-480410

531,360 VND

10 Piece(s) 9 Day(s) For machining and semi-finishing of cast iron695-478210

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Selfishly No-hand Quantity 10