(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
T-Max P Insert for turning, Triangular, Lathe Negative Tip, TNMG/TNMX

T-Max P Insert for turning, Triangular, Lathe Negative Tip, TNMG/TNMX
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      484,408VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Coated carbide tip.
· Negative Insert
· Wiper Tip
[Applications]
· For General Steel Processing

 
Part Number
TNMG160408-PF-4325
TNMG160408-PM-4325
TNMG160408-PR-4325
TNMG160408-QM-4325
TNMG160412-PM-4325
TNMG160412-PR-4325
TNMX160404-WF-4325
TNMX160408-WMX-4325
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpecifications Trusco Code Quantity

484,408 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Finishing610-833410

484,408 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Semi-Finishing610-777010

496,698 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Roughing610-807510

496,698 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Semi-Finishing610-879210

496,698 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Semi-Finishing610-778810

496,698 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Roughing610-808310

543,890 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Finishing, For High Feed Processing610-994210

558,053 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Semi-Finishing, For High Feed Processing610-812110

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Quantity 10