(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sandvik CoroTurn 107 Lathe Positive Tip 3215

Sandvik CoroTurn 107 Lathe Positive Tip 3215
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      346,680VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Coated carbide tip for machining outer diameter and general inner diameter of small objects and parts
· Square Tip
· Positive tips
[Applications]
· For machining of cast iron
· For Rough Machining

 
Part Number
SCMT09T308KR3215
SCMT09T312KR3215
SCMT120408KR3215
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTrusco Code Quantity

346,680 VND

10 Piece(s) 9 Day(s) 695-092210

346,680 VND

10 Piece(s) 9 Day(s) 695-093110

447,537 VND

10 Piece(s) 9 Day(s) 695-096510

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Selfishly No-hand Specifications For machining and rough machining of cast iron Quantity 10