(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CoroTurn 107 Insert for turning, Square, Lathe Positive Tip 1105, SCMT-MM

CoroTurn 107 Insert for turning, Square, Lathe Positive Tip 1105, SCMT-MM
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      380,693VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Coated carbide tip for machining outer diameter and general inner diameter of small objects and parts
· Square Tip
· Positive tips
[Applications]
· For heat-resistant alloy processing
· For Semi-Finishing

 
Part Number
SCMT09T304MM1105
SCMT09T308MM1105
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTrusco Code Quantity

380,693 VND

1 Piece(s) 9 Day(s) 600-980810

380,693 VND

1 Piece(s) 9 Day(s) 600-983210

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Selfishly No-hand Specifications For heat-resistant alloy machining and semi-finishing machining Quantity 10