(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
T-Max P Insert for turning, Square, Lathe Negative Tip 3205, SNMA/SNMG【1-10 Pieces Per Package】

T-Max P Insert for turning, Square, Lathe Negative Tip 3205, SNMA/SNMG
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      469,938VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Coated carbide tip.
· Square Tip
· Negative Insert
[Applications]
· For machining of cast iron

 
Part Number
SNMA120408KR3205
SNMA120412KR3205
SNMA120416KR3205
SNMA190616KR3205
SNMG120408KM3205
SNMG120408KR3205
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngSpecifications Trusco Code Quantity

469,938 VND

1 Piece(s) 9 Day(s) For machining and rough machining of cast iron with no breaker615-213910

469,938 VND

1 Piece(s) 9 Day(s) For machining and rough machining of cast iron with no breaker615-217110

469,938 VND

1 Piece(s) 9 Day(s) For machining and rough machining of cast iron with no breaker615-221010

1,006,600 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) For machining and rough machining of cast iron with no breaker695-107410

469,938 VND

1 Piece(s) 9 Day(s) For machining and medium machining of cast iron615-246510

469,938 VND

1 Piece(s) 9 Day(s) For machining and rough machining of cast iron615-249010

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Selfishly No-hand Quantity 10