(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CoroTurn 107 Insert for turning, Round, Lathe Positive Tip 235, RCMT16/20

CoroTurn 107 Insert for turning, Round, Lathe Positive Tip 235, RCMT16/20
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      684,681VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Coated carbide tip for outer diameter machining
· Round Tip
· Positive tips
[Applications]
· For general steel and stainless steel machining
· For Medium Machining

 
Part Number
RCMT1606MO235
RCMT2006MO235
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTrusco Code Quantity

684,681 VND

1 Piece(s) 9 Day(s) 156-181210

923,730 VND

1 Piece(s) 9 Day(s) 155-541310

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Selfishly No-hand Specifications For General Steel and Stainless Steel Processing, For Semi-Processing Quantity 10