(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Coated carbide tip.
· Diamond Shape 55° Tip
· Negative Insert
[Applications]
· For machining of cast iron
Part Number |
---|
DNMA150408KR3205 |
DNMA150412KR3205 |
DNMA150608KR3205 |
DNMA150612KR3205 |
DNMG150408KM3205 |
DNMG150408KR3205 |
DNMG150412KM3205 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Specifications | Trusco Code | Quantity |
---|---|---|---|---|---|---|---|
586,275 VND | 1 Piece(s) | 9 Day(s) | For machining and rough machining of cast iron with no breaker | 605-1928 | 10 | ||
586,275 VND | 10 Piece(s) | 9 Day(s) | For machining and rough machining of cast iron with no breaker | 605-1961 | 10 | ||
635,280 VND | 1 Piece(s) | 9 Day(s) | For machining and rough machining of cast iron with no breaker | 605-2002 | 10 | ||
635,280 VND | 1 Piece(s) | 9 Day(s) | For machining and rough machining of cast iron with no breaker | 605-2037 | 10 | ||
586,275 VND | 1 Piece(s) | 9 Day(s) | For machining and medium machining of cast iron | 605-2355 | 10 | ||
586,275 VND | 1 Piece(s) | 9 Day(s) | For machining and rough machining of cast iron | 605-2380 | 10 | ||
586,275 VND | 1 Piece(s) | 9 Day(s) | For machining and medium machining of cast iron | 605-2550 | 10 |
Loading...Tải…
Selfishly | No-hand | Quantity | 10 |