(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
T-Max P Insert for turning, Rhombic 55°, Lathe Negative Tip, DNMG-PF/PM/PR/QM

T-Max P Insert for turning, Rhombic 55°, Lathe Negative Tip, DNMG-PF/PM/PR/QM
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      576,380VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Coated carbide tip.
· Negative Insert
· Wiper Tip
[Applications]
· For General Steel Processing

 
Part Number
DNMG110408-PM-4325
DNMG110408-QM-4325
DNMG110412-PM-4325
DNMG150404-PF-4325
DNMG150404-PM-4325
DNMG150408-PF-4325
DNMG150408-PM-4325
DNMG150408-PR-4325
DNMG150408-QM-4325
DNMG150412-PF-4325
DNMG150412-PM-4325
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpecifications Trusco Code Quantity

576,380 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Semi-Finishing610-767210

576,380 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Semi-Finishing610-872510

576,380 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Semi-Finishing610-768110

671,601 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Finishing610-825310

671,601 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Semi-Finishing610-769910

653,971 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Finishing610-826110

671,601 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Semi-Finishing610-770210

653,971 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Roughing610-797410

671,601 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Semi-Finishing610-873310

671,601 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Finishing610-827010

671,601 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Semi-Finishing610-771110

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Quantity 10