(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sandvik T-Max P Lathe Negative Tip

Sandvik T-Max P Lathe Negative Tip
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      350,200VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Coated carbide tip.
· Diamond Shape 80° Tip
· Negative Insert
[Applications]
· For heat-resistant alloy and stainless steel machining

 
Part Number
CNMG120408-SMR
CNMG120416-SMR
CNMG160612-SM
CNMG160616SMR
CNMG190616SMR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpecifications Trusco Code Quantity

350,200 VND

1 Piece(s) 9 Day(s) For heat-resistant alloy and stainless steel machining, and semi-rough machining604-914110

350,200 VND

1 Piece(s) 9 Day(s) For heat-resistant alloy and stainless steel machining, and semi-rough machining604-916810

543,732 VND

1 Piece(s) 9 Day(s) For heat-resistant alloy and stainless steel machining, and semi-machining604-922210

543,732 VND

1 Piece(s) 9 Day(s) For heat-resistant alloy and stainless steel machining, and semi-rough machining604-934610

828,580 VND

1 Piece(s) 9 Day(s) For heat-resistant alloy and stainless steel machining, and semi-rough machining604-945110

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Selfishly No-hand Quantity 10