(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
T-Max P Lathe Negative Tip 4325

T-Max P Lathe Negative Tip 4325
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      392,315VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Coated carbide tip.
· Negative Insert
[Applications]
· For General Steel Processing

 
Part Number
CNMG090308-QM-4325
CNMG120404-PF-4325
CNMG120404-PM-4325
CNMG120408-PF-4325
CNMG120408-PM-4325
CNMG120408-PR-4325
CNMG120408-QM-4325
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpecifications Trusco Code Quantity

392,315 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Semi-Finishing610-867910

480,761 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Finishing610-819910

480,761 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Semi-Finishing610-758310

480,761 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Finishing610-820210

509,701 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Semi-Finishing610-759110

480,761 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Roughing610-784210

480,761 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Semi-Finishing610-868710

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Quantity 10