(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· CA515: Abrasion resistance and stability are improved with a special substrate with excellent high-temperature distortion resistance properties and a high-hardness, tough film with a reinforced interface.
· Supports light intermittent machining of steel.
[Applications]
· For lathe turning
· CA515: For high-speed steel machining (wide coverage from finishing to light intermittent machining)
Part Number |
---|
WNMG080404PG-CA515 |
WNMG080408PG-CA515 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | JAN Code | Trusco Code | Number Contained In A Packet |
---|---|---|---|---|---|---|---|
167,014 VND | 10 Piece(s) | 9 Day(s) or more | 4960664700929 | 654-6196 | 10 | ||
167,014 VND | 10 Piece(s) | 9 Day(s) or more | 4960664700936 | 654-6315 | 10 |
Loading...Tải…
Breaker Use | Light Cutting | Remarks | For turning, CA515: For high-speed steel machining (wide coverage from light intermittent machining to finishing) | Number Contained In A Packet | 10 |