(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Kyocera Turning Insert PV720 PVD Cermet

Kyocera Turning Insert PV720 PVD Cermet
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      303,468VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· PV720: MEGACOAT NANO coating uses special reinforcing technology (hybrid technology) on cermet substrate to achieve both superior fracture resistance and wear resistance.
· Realizes both high-efficiency machining and a high-grade finished surface.
[Applications]
· For lathe turning
· PV720: The foremost recommended PVD cermet for steel machining

Part Number
VNMG160404-PV720
VNMG160404HQ-PV720
VNMG160404PP-PV720
VNMG160404PQ-PV720
VNMG160404VF-PV720
VNMG160408-PV720
VNMG160408HQ-PV720
VNMG160408PP-PV720
VNMG160408PQ-PV720
VNMG160408VF-PV720
VNMG160412VF-PV720
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBreaker Use JAN Code Trusco Code Number Contained In A Packet

303,468 VND

10 Piece(s) 10 Day(s) or more Light Cutting4960664726332 771-752110

303,468 VND

10 Piece(s) 7 Day(s) or more Finish4960664726356 771-754710

303,468 VND

10 Piece(s) 10 Day(s) or more Finish4960664726424 771-759810

303,468 VND

10 Piece(s) 10 Day(s) or more Finish4960664726455 771-761010

303,468 VND

10 Piece(s) 8 Day(s) or more Finish4960664726387 771-756310

303,468 VND

10 Piece(s) 10 Day(s) or more Light Cutting4960664726349 771-753910

303,468 VND

10 Piece(s) 10 Day(s) or more Finish4960664726363 771-755510

303,468 VND

10 Piece(s) 10 Day(s) or more Finish4960664726431 771-760110

303,468 VND

10 Piece(s) 10 Day(s) or more Finish4960664726462 771-762810

303,468 VND

10 Piece(s) 10 Day(s) or more Finish4960664726394 771-757110

303,468 VND

10 Piece(s) 10 Day(s) or more Finish4960664726400 771-758010

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Remarks For turning, PV720: the foremost recommended PVD cermet for steel machining Number Contained In A Packet 10