(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Kyocera Turning Insert CA525 CVD Coating

Kyocera Turning Insert CA525 CVD Coating
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      234,489VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· CA525: Special substrate with excellent high-temperature distortion resistance properties and toughened film with a reinforced interface achieve stable machining and long life.
· Our first recommendation for intermittent through general machining of steel.
[Applications]
· For lathe turning
· CA525: The foremost recommended general purpose grade supporting rough to intermittent machining of steel

Part Number
TPMT110304PP-CA525
TPMT110308PP-CA525
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN Code Trusco Code Number Contained In A Packet

234,489 VND

10 Piece(s) 10 Day(s) or more 4960664711024 771-474210

252,471 VND

10 Piece(s) 10 Day(s) or more 4960664711031 771-475110

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Breaker Use Finish Remarks For turning, CA525: the foremost recommended general purpose grade material supporting rough to intermittent machining of steel Number Contained In A Packet 10