(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Kyocera Turning Insert CA515 CVD Coating

Kyocera Turning Insert CA515 CVD Coating
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      252,471VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· CA515: Abrasion resistance and stability are improved with a special substrate with excellent high-temperature distortion resistance properties and a high-hardness, tough film with a reinforced interface.
· Supports light intermittent machining of steel.
[Applications]
· For lathe turning
· CA515: For high-speed steel machining (wide coverage from finishing to light intermittent machining)

Part Number
TPMT110304PP-CA515
TPMT110308PP-CA515
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN Code Trusco Code Number Contained In A Packet

252,471 VND

10 Piece(s) 10 Day(s) or more 4960664710829 771-468810

252,471 VND

10 Piece(s) 9 Day(s) 4960664710836 771-469610

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Breaker Use Finish Remarks For turning, CA515: For high-speed steel machining (wide coverage from light intermittent machining to finishing) Number Contained In A Packet 10