(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Kyocera Turning Insert TN620 Cermet (TPGH110304L-TN620)

Kyocera Turning Insert TN620 Cermet (TPGH110304L-TN620)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      198,288VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· TN620: Special reinforcing technology (hybrid technology) achieves both superior fracture resistance and wear resistance.
· Achieves stable machining of steel and an excellent finished surface.
[Applications]
· For lathe turning
· TN620: The foremost recommended cermet for steel machining

Part Number
TPGH110304L-TN620
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBreaker Use JAN Code Trusco Code Number Contained In A Packet

270,686 VND

10 Piece(s) 6 Day(s) or more Finish4960664729432 771-877210

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Remarks For turning, TN620: the foremost recommended cermet for steel machining Number Contained In A Packet 10

Please check the type/dimensions/specifications of the part TPGH110304L-TN620 in the Kyocera Turning Insert TN620 Cermet series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TPGH110304L-TN620 trong chuỗi Kyocera Turning Insert TN620 Cermet.

Products like this...

Part Number
TPGH110302L-H-TN620
TPGH110302L-TN620
TPGH110304L-H-TN620
TPGH110304R-TN620
TPGH160304L-TN620
TPGR110304L-B-TN620
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBreaker Use JAN Code Trusco Code Number Contained In A Packet

289,126 VND

10 Piece(s) 9 Day(s) Medium Cutting4960664729487 771-8802-

289,126 VND

10 Piece(s) 10 Day(s) or more Finish4960664729418 771-8764-

289,126 VND

10 Piece(s) 10 Day(s) or more Medium Cutting4960664729494 771-8811-

289,126 VND

10 Piece(s) 10 Day(s) or more Finish4960664729449 771-8781-

347,603 VND

10 Piece(s) 10 Day(s) or more Finish4960664729463 771-8799-

327,144 VND

10 Piece(s) 10 Day(s) or more Finish4960664729555 771-8829-