(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Kyocera Turning Insert PV720 PVD Cermet (TPGH/TPGR/TPMT)

Kyocera Turning Insert PV720 PVD Cermet (TPGH/TPGR/TPMT)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      219,003VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· PV720: MEGACOAT NANO coating uses special reinforcing technology (hybrid technology) on cermet substrate to achieve both superior fracture resistance and wear resistance.
· Realizes both high-efficiency machining and a high-grade finished surface.
[Applications]
· For lathe turning
· PV720: The foremost recommended PVD cermet for steel machining

Part Number
TPGH110304L-H-PV720
TPGH110304L-PV720
TPGH110304R-PV720
TPGH110308L-H-PV720
TPGH110308L-PV720
TPGH160304L-PV720
TPGR160304L-C-PV720
TPMT090202PP-PV720
TPMT090204HQ-PV720
TPMT090204PP-PV720
TPMT090204XP-PV720
TPMT110302HQ-PV720
TPMT110302PP-PV720
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBreaker Use JAN Code Trusco Code Number Contained In A Packet

333,746 VND

10 Piece(s) 10 Day(s) or more Medium Cutting4960664725663 771-724510

333,746 VND

10 Piece(s) 7 Day(s) or more Finish4960664725601 771-720210

333,746 VND

10 Piece(s) 10 Day(s) or more Finish4960664725618 771-721110

333,746 VND

10 Piece(s) 10 Day(s) or more Medium Cutting4960664725687 771-725310

333,746 VND

10 Piece(s) 10 Day(s) or more Finish4960664725625 771-722910

413,430 VND

10 Piece(s) 10 Day(s) or more Finish4960664725632 771-723710

446,896 VND

10 Piece(s) 10 Day(s) or more Medium Cutting4960664725762 771-726110

219,003 VND

10 Piece(s) 10 Day(s) or more Finish4960664725786 771-727010

219,003 VND

10 Piece(s) 10 Day(s) or more Finish4960664725809 771-728810

219,003 VND

10 Piece(s) 10 Day(s) or more Finish4960664725793 771-965510

219,003 VND

10 Piece(s) 10 Day(s) or more Finish4960664725878 771-732610

219,003 VND

10 Piece(s) 10 Day(s) or more Finish4960664725847 771-731810

219,003 VND

10 Piece(s) 10 Day(s) or more Finish4960664725922 771-736910

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Remarks For turning, PV720: the foremost recommended PVD cermet for steel machining Number Contained In A Packet 10