(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Kyocera Turning Insert CA515 CVD Coating

Kyocera Turning Insert CA515 CVD Coating
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      163,473VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· CA515: Abrasion resistance and stability are improved with a special substrate with excellent high-temperature distortion resistance properties and a high-hardness, tough film with a reinforced interface.
· Supports light intermittent machining of steel.
[Applications]
· For lathe turning
· CA515: For high-speed steel machining (wide coverage from finishing to light intermittent machining)

Part Number
TNMG160408PG-CA515
TNMG160412PG-CA515
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN Code Trusco Code Number Contained In A Packet

163,473 VND

10 Piece(s) 8 Day(s) or more 4960664700905 654-578510

163,473 VND

10 Piece(s) 9 Day(s) or more 4960664700912 654-587410

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Breaker Use Light Cutting Remarks For turning, CA515: For high-speed steel machining (wide coverage from light intermittent machining to finishing) Number Contained In A Packet 10