(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Kyocera Turning Insert CA510 CVD Coating

Kyocera Turning Insert CA510 CVD Coating
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      163,473VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· CA510: Special substrate with excellent high-temperature distortion resistance properties and a tough, thick film coating with excellent abrasion resistance.
· Supports both high-speed and high-feed machining.
[Applications]
· For lathe turning
· CA510: High-speed/high-efficiency steel machining

Part Number
TNMG160408HQ-CA510
TNMG160408PP-CA510
TNMG160408PQ-CA510
TNMG160408PS-CA510
TNMG160412PG-CA510
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBreaker Use JAN Code Trusco Code Number Contained In A Packet

163,473 VND

10 Piece(s) 9 Day(s) or more Finish4960664699100 654-575110

163,473 VND

10 Piece(s) 9 Day(s) or more Finish4960664699148 654-581510

163,473 VND

10 Piece(s) 9 Day(s) or more Finish4960664699179 654-582310

163,473 VND

10 Piece(s) 9 Day(s) or more Light Cutting4960664699209 654-584010

163,473 VND

10 Piece(s) 9 Day(s) or more Light Cutting4960664699247 654-586610

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Remarks For turning, CA510: High-speed/high-efficiency steel machining Number Contained In A Packet 10