(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· TC40N: Cermet with superior balance of fracture resistance and wear resistance.
· Exhibits a long service life for grooving of steel.
[Applications]
· For End Face Grooving
· TC40N: Exhibits a long service life for grooving of steel.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | JAN Code | Trusco Code | Number Contained In A Packet |
---|---|---|---|---|---|---|---|
581,503 VND | 10 Piece(s) | 9 Day(s) or more | 4960664025718 | 644-9913 | 10 | ||
581,503 VND | 10 Piece(s) | 9 Day(s) or more | 4960664025732 | 644-9999 | 10 | ||
581,503 VND | 10 Piece(s) | 9 Day(s) or more | 4960664025756 | 645-5042 | 10 | ||
683,600 VND | 10 Piece(s) | 8 Day(s) or more | 4960664025855 | 645-5085 | 10 | ||
581,503 VND | 10 Piece(s) | 7 Day(s) or more | 4960664025770 | 645-5140 | 10 | ||
683,600 VND | 10 Piece(s) | 9 Day(s) or more | 4960664025893 | 652-9909 | 10 | ||
581,503 VND | 10 Piece(s) | 9 Day(s) or more | 4960664025831 | 645-5212 | 10 | ||
683,600 VND | 10 Piece(s) | 9 Day(s) or more | 4960664025916 | 645-5247 | 10 | ||
520,126 VND | 10 Piece(s) | 9 Day(s) or more | 4960664025589 | 645-5310 | 10 | ||
581,503 VND | 10 Piece(s) | 8 Day(s) or more | 4960664025701 | 645-5395 | 10 | ||
581,503 VND | 10 Piece(s) | 8 Day(s) or more | 4960664025725 | 645-5468 | 10 | ||
683,600 VND | 10 Piece(s) | 9 Day(s) or more | 4960664025848 | 647-9651 | 10 | ||
683,600 VND | 10 Piece(s) | 9 Day(s) or more | 4960664025947 | 645-5662 | 10 |
Loading...Tải…
Remarks | For End Surface Groove Machining, TC40N: Exhibits Long life for Groove Machining of Steel | Number Contained In A Packet | 10 |