(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· CA510: Special substrate with excellent high-temperature distortion resistance properties and a tough, thick film coating with excellent abrasion resistance.
· Supports both high-speed and high-feed machining.
[Applications]
· For lathe turning
· CA510: High-speed/high-efficiency steel machining
Part Number |
---|
DNMG150408HQ-CA510 |
DNMG150408PP-CA510 |
DNMG150408PQ-CA510 |
DNMG150408PS-CA510 |
DNMG150412PG-CA510 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Breaker Use | JAN Code | Trusco Code | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|
221,506 VND | 10 Piece(s) | 9 Day(s) or more | Finish | 4960664697939 | 654-5505 | 10 | ||
221,506 VND | 10 Piece(s) | 9 Day(s) or more | Finish | 4960664698042 | 654-5564 | 10 | ||
221,506 VND | 10 Piece(s) | 9 Day(s) or more | Finish | 4960664698073 | 654-5572 | 10 | ||
221,506 VND | 10 Piece(s) | 9 Day(s) or more | Light Cutting | 4960664697960 | 654-5599 | 10 | ||
221,506 VND | 10 Piece(s) | 9 Day(s) or more | Light Cutting | 4960664698110 | 654-5645 | 10 |
Loading...Tải…
Remarks | For turning, CA510: High-speed/high-efficiency steel machining | Number Contained In A Packet | 10 |