(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Kyocera Turning Insert PV720 PVD Cermet

Kyocera Turning Insert PV720 PVD Cermet
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      293,905VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· PV720: MEGACOAT NANO coating uses special reinforcing technology (hybrid technology) on cermet substrate to achieve both superior fracture resistance and wear resistance.
· Realizes both high-efficiency machining and a high-grade finished surface.
[Applications]
· For lathe turning
· PV720: The foremost recommended PVD cermet for steel machining

Part Number
DCMT11T308HQ-PV720
DCMT11T308PP-PV720
DCMT11T308XP-PV720
DCMT11T308XQ-PV720
DNMG150404CQ-PV720
DNMG150404HQ-PV720
DNMG150404PG-PV720
DNMG150404PP-PV720
DNMG150404PQ-PV720
DNMG150404XF-PV720
DNMG150404XP-PV720
DNMG150408CQ-PV720
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBreaker Use JAN Code Trusco Code Number Contained In A Packet

293,905 VND

10 Piece(s) 10 Day(s) or more Finish4960664724161 771-668110

293,905 VND

10 Piece(s) 10 Day(s) or more Finish4960664724253 771-675310

293,905 VND

10 Piece(s) 10 Day(s) or more Finish4960664724222 771-672910

293,905 VND

10 Piece(s) 10 Day(s) or more Finish4960664724185 771-670210

314,623 VND

10 Piece(s) 10 Day(s) or more Finish4960664724321 771-676110

314,623 VND

10 Piece(s) 10 Day(s) or more Finish4960664724345 771-678810

314,623 VND

10 Piece(s) 9 Day(s) Light Cutting4960664724437 771-684210

314,623 VND

10 Piece(s) 10 Day(s) or more Finish4960664724376 771-680010

314,623 VND

10 Piece(s) 10 Day(s) or more Finish4960664724406 771-682610

314,623 VND

10 Piece(s) 10 Day(s) or more Finish4960664724482 771-688510

314,623 VND

10 Piece(s) 10 Day(s) or more Finish4960664724468 771-686910

314,623 VND

10 Piece(s) 10 Day(s) or more Finish4960664724338 771-677010

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Remarks For turning, PV720: the foremost recommended PVD cermet for steel machining Number Contained In A Packet 10