(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Kyocera Turning Insert CA530 CVD Coating

Kyocera Turning Insert CA530 CVD Coating
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      221,506VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· CA530: Special tough substrate with high stability and tough coating with excellent abrasion resistance.
· Supports general to heavy intermittent machining of steel (with a focus on stability).
[Applications]
· For lathe turning
· CA530: Supports general purpose to heavy intermittent machining of steel (focus on stability)

Part Number
DCMT11T308GK-CA530
DCMT11T308HQ-CA530
DCMT11T308XP-CA530
DNMG110404GP-CA530
DNMG150404HQ-CA530
DNMG150408CQ-CA530
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN Code Trusco Code Number Contained In A Packet

312,980 VND

10 Piece(s) 9 Day(s) or more 4960664702435 654-538610

312,980 VND

10 Piece(s) 9 Day(s) or more 4960664702466 654-540810

312,980 VND

10 Piece(s) 9 Day(s) or more 4960664702497 654-541610

265,964 VND

10 Piece(s) 9 Day(s) or more 4960664702527 654-542410

221,506 VND

10 Piece(s) 9 Day(s) or more 4960664702732 654-545910

221,506 VND

10 Piece(s) 8 Day(s) or more 4960664702619 654-549110

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Breaker Use Finish Remarks For turning, CA530: Supports general to heavy intermittent machining of steel (focus on stability) Number Contained In A Packet 10