(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Kyocera Turning Insert PV720 PVD Cermet (CNMG/CPMH)

Kyocera Turning Insert PV720 PVD Cermet (CNMG/CPMH)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      217,411VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· PV720: MEGACOAT NANO coating uses special reinforcing technology (hybrid technology) on cermet substrate to achieve both superior fracture resistance and wear resistance.
· Realizes both high-efficiency machining and a high-grade finished surface.
[Applications]
· For lathe turning
· PV720: The foremost recommended PVD cermet for steel machining

Part Number
CNMG120408CQ-PV720
CNMG120408HQ-PV720
CNMG120408PG-PV720
CNMG120408PP-PV720
CNMG120408PQ-PV720
CNMG120408WP-PV720
CNMG120408XF-PV720
CNMG120408XQ-PV720
CPMH080204HQ-PV720
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBreaker Use JAN Code Trusco Code Number Contained In A Packet

237,637 VND

10 Piece(s) 10 Day(s) or more Finish4960664723492 771-636210

255,658 VND

10 Piece(s) 10 Day(s) or more Finish4960664723515 771-638910

255,658 VND

10 Piece(s) 10 Day(s) or more Light Cutting4960664723607 771-644310

255,658 VND

10 Piece(s) 10 Day(s) or more Finish4960664723546 771-640110

255,658 VND

10 Piece(s) 9 Day(s) or more Finish4960664723577 771-642710

255,658 VND

10 Piece(s) 9 Day(s) or more Finish4960664723669 771-645110

255,658 VND

10 Piece(s) 10 Day(s) or more Finish4960664723706 771-647810

255,658 VND

10 Piece(s) 10 Day(s) or more Medium Cutting4960664723683 771-646010

217,411 VND

10 Piece(s) 10 Day(s) or more Finish4960664723805 771-651610

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Remarks For turning, PV720: the foremost recommended PVD cermet for steel machining Number Contained In A Packet 10