(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Kyocera Turning Insert CA530 CVD Coating

Kyocera Turning Insert CA530 CVD Coating
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      252,471VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· CA530: Special tough substrate with high stability and tough coating with excellent abrasion resistance.
· Supports general to heavy intermittent machining of steel (with a focus on stability).
[Applications]
· For lathe turning
· CA530: Supports general purpose to heavy intermittent machining of steel (focus on stability)

Part Number
CCMT060204HQ-CA530
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber Contained In A Packet

252,471 VND

10 Piece(s) 10 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Breaker Use Finish JAN Code 4960664701193 Trusco Code 654-4631
Remarks For turning, CA530: Supports general to heavy intermittent machining of steel (focus on stability) Number Contained In A Packet 10

Please check the type/dimensions/specifications of the part CCMT060204HQ-CA530 in the Kyocera Turning Insert CA530 CVD Coating series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CCMT060204HQ-CA530 trong chuỗi Kyocera Turning Insert CA530 CVD Coating.