(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Kyocera Turning Insert PV720 PVD Cermet

Kyocera Turning Insert PV720 PVD Cermet
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      371,209VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· PV720: MEGACOAT NANO coating uses special reinforcing technology (hybrid technology) on cermet substrate to achieve both superior fracture resistance and wear resistance.
· Realizes both high-efficiency machining and a high-grade finished surface.
[Applications]
· For lathe turning
· PV720: The foremost recommended PVD cermet for steel machining

Part Number
CCET030102ML-F-PV720
CCET030104ML-F-PV720
CCET040104ML-F-PV720
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN Code Trusco Code

391,118 VND

10 Piece(s) 10 Day(s) or more 4960664723119771-6290

391,118 VND

10 Piece(s) 10 Day(s) or more 4960664723126771-6303

371,209 VND

10 Piece(s) 9 Day(s) 4960664723140771-6311

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Work material Steel