(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
G7 Lock Tape Measure (With Shaku Equivalent Scale)

G7 Lock Tape Measure (With Shaku Equivalent Scale)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      702,511VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Made using strong tape with a rigidity force that is 1.5 times that of conventional tapes and that extends horizontal retention force.
· Elastic resin guards the whole body.
[Applications]
· For measuring lengths

Part Number
G7L2550S
G7L2565S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLength
(m)
JAN Code Trusco Code Mass
(g)

702,511 VND

1 Piece(s) 9 Day(s) 54975364120724471-8623330

901,275 VND

1 Piece(s) 9 Day(s) 6.54975364120748471-8658446

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tape Width(mm) 25 Product Type Main Body Horizontal retention(m) 2.6
Specifications With Strap, 455 Pitch Display, Large Belt Clip and Claw Detachment Protector Tape Rigid and Thick White Tape Scale For shaku/foot measurement