(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Shockless Bit

Shockless Bit

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    52,675 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DS73-00-1.5-40
DS73-0-1.5-40
DS73-0-1.5-60
DS73-0-1.7-60
DS73-0-2.0-40
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Order quantity

52,675 VND

1 Piece(s) 9 Day(s) 40 4907587333414 395-5699 2 1 pc.

52,675 VND

1 Piece(s) 9 Day(s) 40 4907587333438 395-5711 2 1 pc.

56,259 VND

1 Piece(s) 9 Day(s) 60 4907587333445 395-5729 4 1 pc.

56,259 VND

1 Piece(s) 9 Day(s) 60 4907587333469 407-3860 4 1 pc.

52,675 VND

1 Piece(s) 9 Day(s) 40 4907587333476 395-5745 2 1 pc.

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    4
  • Specifications
    Hios Bit
  • Order quantity
    1 pc.

Product Description

[Features]
· Reduces the amount of shavings discharged in manufacturing, contributing to environmental protection.
· Zinc die cast shank absorbs shock when a screw is set and stabilizes the torque.
· A precision bit with a significantly increased blade tip durability.
· Mass-produced in lots to achieve consistent quality and low cost.
· Original special alloy steel is used.
· As a result of quality control, the product has long proved itself as a bit that hardly ever breaks even when used in industries that require work in severe and harsh environments.
[Applications]
· A precision bit suited for computers, office automation devices, HDD, audio equipment, VTR, optical devices and other precision devices.
· Compatible Models: HIOS and KANON

Part Number
DS73-00-1.5-40
DS73-0-1.5-40
DS73-0-1.5-60
DS73-0-1.7-60
DS73-0-2.0-40
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Order quantity

52,675 VND

1 Piece(s) 9 Day(s) 40 4907587333414 395-5699 2 1 pc.

52,675 VND

1 Piece(s) 9 Day(s) 40 4907587333438 395-5711 2 1 pc.

56,259 VND

1 Piece(s) 9 Day(s) 60 4907587333445 395-5729 4 1 pc.

56,259 VND

1 Piece(s) 9 Day(s) 60 4907587333469 407-3860 4 1 pc.

52,675 VND

1 Piece(s) 9 Day(s) 40 4907587333476 395-5745 2 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1