(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hex bit (magnetic)

Hex bit (magnetic)
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    53,000 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THBI-20
THBI-25
THBI-30
THBI-40 SALE
THBI-50
THBI-60
THBI-80
THBI-100
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Opposite Side
(mm)
JAN Code Trusco Code Mass Ordering Unit

53,000 VND

1 Piece(s) 9 Day(s) 2.0 4989999391367 765-2275 20g 1 pc.

53,000 VND

1 Piece(s) Same day 2.5 4989999391374 765-2283 20g 1 pc.

111,921 VND

1 Piece(s) Same day 3.0 4989999391381 765-2291 20g 1 pc.

102,950 VND

60,741 VND

1 Piece(s) Same day 4.0 4989999391398 765-2305 20g 1 pc.

103,102 VND

1 Piece(s) 9 Day(s) 5.0 4989999391404 765-2313 21g 1 pc.

103,253 VND

1 Piece(s) Same day 6.0 4989999391411 765-2321 22g 1 pc.

116,975 VND

1 Piece(s) Same day 8.0 4989999391428 765-2330 30g 1 pc.

92,000 VND

1 Piece(s) Same day 10.0 4989999391350 765-2267 35g 1 pc.

Basic Specifications

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35mm
  • Overall Length(mm)
    65
  • Presence of magnet at the blade tip
    Available
  • Hardness
    H
  • Material
    Special Steel
  • Ordering Unit
    1 pc.

Product Description

[Features]
· Ideal for tightening screws such as hex socket screws (cap screws, set screws, etc.).
[Applications]
· Assembly of machinery, demolition work, maintenance of equipment, and work inside factories.

Part Number
THBI-20
THBI-25
THBI-30
THBI-40 SALE
THBI-50
THBI-60
THBI-80
THBI-100
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Opposite Side
(mm)
JAN Code Trusco Code Mass Ordering Unit

53,000 VND

1 Piece(s) 9 Day(s) 2.0 4989999391367 765-2275 20g 1 pc.

53,000 VND

1 Piece(s) Same day 2.5 4989999391374 765-2283 20g 1 pc.

111,921 VND

1 Piece(s) Same day 3.0 4989999391381 765-2291 20g 1 pc.

102,950 VND

60,741 VND

1 Piece(s) Same day 4.0 4989999391398 765-2305 20g 1 pc.

103,102 VND

1 Piece(s) 9 Day(s) 5.0 4989999391404 765-2313 21g 1 pc.

103,253 VND

1 Piece(s) Same day 6.0 4989999391411 765-2321 22g 1 pc.

116,975 VND

1 Piece(s) Same day 8.0 4989999391428 765-2330 30g 1 pc.

92,000 VND

1 Piece(s) Same day 10.0 4989999391350 765-2267 35g 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1