(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Screwdriver Bit, B35-H

Screwdriver Bit, B35-H

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    31,800 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B35-2-075H
B35-2-0100H
B35-30-100H
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Order quantity

39,000 VND

1 Piece(s) 9 Day(s) 75 4907587326768 126-5725 20 10 pcs.

31,800 VND

1 Piece(s) 9 Day(s) 100 4907587326812 126-5750 27 10 pcs.

52,675 VND

10 Piece(s) 9 Day(s) 100 4907587327116 371-2303 27.5 10 pcs.

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Order quantity
    10 pcs.

Product Description

[Features]
· Mass-produced in lots to achieve consistent quality and low cost.
· Original special alloy steel is used.
· As a result of quality control, the product has long proved itself as a bit that hardly ever breaks even when used in industries that require work in severe and harsh environments.
· VESSEL's bits are number one in Japan in production volume.

Part Number
B35-2-075H
B35-2-0100H
B35-30-100H
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Order quantity

39,000 VND

1 Piece(s) 9 Day(s) 75 4907587326768 126-5725 20 10 pcs.

31,800 VND

1 Piece(s) 9 Day(s) 100 4907587326812 126-5750 27 10 pcs.

52,675 VND

10 Piece(s) 9 Day(s) 100 4907587327116 371-2303 27.5 10 pcs.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1