(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· A sample pack of long grinding life type HL belts.
[Applications]
· For metal, grinding, polishing, and hairline work.
Part Number |
---|
C8-HS-150 |
C8-HS-320 |
C8-HS-600 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | JAN Code | Trusco Code | Name of Product |
---|---|---|---|---|---|---|---|
2,333,250 VND | 1 Piece(s) | 9 Day(s) or more | 4562137343536 | 755-0219 | HL Belt SM Type Hard M (10 pc group) (#150) | ||
2,333,250 VND | 1 Piece(s) | 7 Day(s) or more | 4562137343543 | 755-0227 | HL Belt SM Type Hard F (10 pc group) (#320) | ||
2,333,250 VND | 1 Piece(s) | 7 Day(s) or more | 4562137343550 | 755-0235 | HL Belt SM Type Hard SF (10 pc group) (#600) |
Loading...Tải…
Mass(g) | 330 | Use | For Hairline Work | Material | Nylon, Abrasive Material |
---|---|---|---|---|---|
Size(mm) | 60×260 |