(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Standard sandpaper disc that does not clog easily and has excellent grinding ability.
· A wide range of highly-versatile particle sizes are available.
[Applications]
Compatible materials: tool steel, alloy steel, resins, rubber, general steel, stainless steel, aluminum, copper
Part Number |
---|
SA2131 |
SA2132 |
SA2133 |
SA2134 |
SA2135 |
SA2136 |
SA2137 |
SA2138 |
SA2139 |
SA2140 |
SA2151 |
SA2152 |
SA2153 |
SA2154 |
SA2155 |
SA2156 |
SA2157 |
SA2158 |
SA2159 |
SA2160 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Outer diameter Dimensions (mm) | Inner Diameter Dimension (mm) | Particle Size (#) | JAN Code | Trusco Code | Mass (g) | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
781,016 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) or more | 21 | - | 60 | 4580120553304 | 751-0501 | 55 | 1 bag (100 pcs.) | ||
781,016 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) or more | 21 | - | 80 | 4580120553328 | 751-0519 | 55 | 1 bag (100 pcs.) | ||
781,016 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) or more | 21 | - | 120 | 4580120553342 | 751-0527 | 55 | 1 bag (100 pcs.) | ||
781,016 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) or more | 21 | - | 180 | 4580120553366 | 751-0535 | 55 | 1 bag (100 pcs.) | ||
781,016 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) or more | 21 | - | 240 | 4580120553380 | 751-0543 | 55 | 1 bag (100 pcs.) | ||
781,016 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) or more | 21 | - | 320 | 4580120553403 | 751-0551 | 55 | 1 bag (100 pcs.) | ||
781,016 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) or more | 21 | - | 400 | 4580120553427 | 751-0560 | 55 | 1 bag (100 pcs.) | ||
781,016 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) or more | 21 | - | 600 | 4580120553441 | 751-0578 | 55 | 1 bag (100 pcs.) | ||
781,016 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) or more | 21 | - | 800 | 4580120553465 | 751-0586 | 55 | 1 bag (100 pcs.) | ||
781,016 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) or more | 21 | - | 1,000 | 4580120553489 | 751-0594 | 55 | 1 bag (100 pcs.) | ||
1,027,240 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) or more | 31 | 11 | 60 | 4580120553502 | 751-0608 | 100 | 1 bag (100 pcs.) | ||
979,561 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | Same day | 31 | 11 | 80 | 4580120553526 | 751-0616 | 100 | 1 bag (100 pcs.) | ||
998,301 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) or more | 31 | 11 | 120 | 4580120553540 | 751-0624 | 100 | 1 bag (100 pcs.) | ||
979,561 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) or more | 31 | 11 | 180 | 4580120553564 | 751-0632 | 100 | 1 bag (100 pcs.) | ||
998,301 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) or more | 31 | 11 | 240 | 4580120553588 | 751-0641 | 100 | 1 bag (100 pcs.) | ||
998,301 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) or more | 31 | 11 | 320 | 4580120553601 | 751-0659 | 100 | 1 bag (100 pcs.) | ||
998,301 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) or more | 31 | 11 | 400 | 4580120553625 | 751-0667 | 100 | 1 bag (100 pcs.) | ||
998,301 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) or more | 31 | 11 | 600 | 4580120553649 | 751-0675 | 100 | 1 bag (100 pcs.) | ||
998,301 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) or more | 31 | 11 | 800 | 4580120553663 | 751-0683 | 100 | 1 bag (100 pcs.) | ||
998,301 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) or more | 31 | 11 | 1,000 | 4580120553687 | 751-0691 | 100 | 1 bag (100 pcs.) |
Loading...Tải…
Type | Sander paper | Max. Rotational Speed(rpm) | 12,000 | Quantity | 1 bag (100 pcs.) |