(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Separate type fine grinding and polishing tool to be used in combination with a mandrel (shaft).
· Because the mandrel can be used repeatedly, post-use waste is reduced, resulting in lower costs than tools with shafts.
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, Resin, Rubber, General Steel, Stainless Steel, Aluminum, Copper
Part Number |
---|
NA2501 |
NA2502 |
NA2503 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Particle Size (#) | JAN Code | Trusco Code | Quantity |
---|---|---|---|---|---|---|---|---|---|
652,236 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) or more | 120 | 4580120533290 | 499-7476 | 1 Bag (10 pcs) | ||
623,296 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 9 Day(s) | 500 | 4580120533313 | 499-7484 | 1 Bag (10 pcs) | ||
609,620 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 9 Day(s) | 1800 | 4580120533337 | 499-7492 | 1PK (10 pcs) |
Loading...Tải…
Product Type | Wheel | Outer Diameter(mm) | 22 | Hole Diameter(mm) | 1.8 |
---|---|---|---|---|---|
Max. Rotational Speed(rpm) | 15000 | Width(mm) | 3 | Shape | Wheel |
Mass(g) | 30 |