(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Inspection Mirror

Inspection Mirror

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    2,561,770 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TIM-01
TIM-02
TIM-03
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Mirror Size
(mm)
Maximum expansion and contraction value in full length
(mm)
Minimum expansion and contraction value in full length
(mm)
Dimensions when stored
(m)
JAN Code Trusco Code

2,561,770 VND

1 Piece(s) 9 Day(s) 85 × 130 1.31 0.5 0.5 4989999392234 764-6640

3,837,618 VND

1 Piece(s) 9 Day(s) 148 × 185 2.81 0.98 0.98 4989999392241 764-6658

4,130,727 VND

1 Piece(s) 9 Day(s) 148 × 185 4.34 1.17 1.17 4989999392258 764-6666

Basic Specifications

Product Description

[Features]
· The pole part is made up of aluminum which is why it is light and easy to use.
· Uses a clear mirror without distortion.
· The joint part can be extended and contracted with a single action.
[Applications]
· Sewer inspection, internal inspection, etc. For inspection and maintenance of equipment placed at high altitudes, or of large machines.

Part Number
TIM-01
TIM-02
TIM-03
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Mirror Size
(mm)
Maximum expansion and contraction value in full length
(mm)
Minimum expansion and contraction value in full length
(mm)
Dimensions when stored
(m)
JAN Code Trusco Code

2,561,770 VND

1 Piece(s) 9 Day(s) 85 × 130 1.31 0.5 0.5 4989999392234 764-6640

3,837,618 VND

1 Piece(s) 9 Day(s) 148 × 185 2.81 0.98 0.98 4989999392241 764-6658

4,130,727 VND

1 Piece(s) 9 Day(s) 148 × 185 4.34 1.17 1.17 4989999392258 764-6666

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1