(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Polyethylene Piping Equipment for Water Distribution Socket Clamp

Polyethylene Piping Equipment for Water Distribution Socket Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      14,226,337VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With liner that can support 2 sizes.
[Applications]
· For fixing work materials when fusing polyethylene joints and polyethylene pipes.

Part Number
ESI-75L
ESI-100L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN Code Trusco Code Target material Mass
(g)

14,226,337 VND

1 Piece(s) 11 Day(s) or more 4989065109940758-7376Socket, Cap : JWWA 50, 755000

16,159,807 VND

1 Piece(s) 11 Day(s) or more 4989065109957758-7368Socket, Cap : JWWA 75, 1006000

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Body: aluminum