(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3 Piece Water Pump Pliers

3 Piece Water Pump Pliers

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of WP3-300

Part Number
WP3-300
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,447,686 VND

1 Piece(s) 9 Day(s)

Product Description

[Features]
· The 3 piece structure ensures that there is minimal looseness in the grip area. The head section is also slim.
· Designed with 2 points at which it catches onto the workpiece and 1 support point, significantly reducing the chances of the gripped object slipping.
· Includes a screwdriver function.
[Applications]
· For tightening round bars, bolts, nuts, etc. Also used for gas, water and air pipe plumbing work, etc.

Specifications of WP3-300

Part Number
WP3-300
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,447,686 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1