(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
All-Purpose Electrician's Pliers (For Both Insulated And FASTON Terminals) FA105

All-Purpose Electrician's Pliers (For Both Insulated And FASTON Terminals) FA105

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of FA105

  • Product Category
    Pliers
  • Overall Length(mm)
    240
  • For Crimped / Insulation Terminals(mm2)
    1.25, 2, 5.5
  • For Crimped / Joining Terminals(mm2)
    1.25, 2, 5.5
  • JAN Code
    4952520067116
  • Trusco Code
    449-9981
  • Mass(g)
    300
Part Number
FA105
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

636,391 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Overall Length(mm)
    240
  • For Crimped / Insulation Terminals(mm2)
    1.25, 2, 5.5
  • For Crimped / Joining Terminals(mm2)
    1.25, 2, 5.5
  • JAN Code
    4952520067116
  • Trusco Code
    449-9981
  • Mass(g)
    300

Product Description

All-purpose electrician's pliers for both insulated and FASTON terminals.
[Features]
· The blade has a polished finish to achieve excellent cutting performance.
· Allows crimping of insulated and FASTON terminals. *The crimping feature is easy to use.
· Allow cutting of small screws, bolts, wire, etc. and stripping wires.
[Applications]
· For wiring machinery, automobiles, electrical equipment, etc. and repairing and wiring household sockets and plugs.

Specifications of FA105

  • Product Category
    Pliers
  • Overall Length(mm)
    240
  • For Crimped / Insulation Terminals(mm2)
    1.25, 2, 5.5
  • For Crimped / Joining Terminals(mm2)
    1.25, 2, 5.5
  • JAN Code
    4952520067116
  • Trusco Code
    449-9981
  • Mass(g)
    300
Part Number
FA105
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

636,391 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1