(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
9.5‑sq. Insulated Deep Socket

9.5‑sq. Insulated Deep Socket

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    982,196 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ZB3L-08
ZB3L-10
ZB3L-12
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension
(mm)
Overall Length
(mm)
JAN Code Trusco Code Order quantity

982,196 VND

1 Piece(s) 9 Day(s) 8 78.5 4989433168050 754-2976 1 pc.

986,636 VND

1 Piece(s) 9 Day(s) 10 83.5 4989433168067 754-2984 1 pc.

1,058,400 VND

1 Piece(s) 9 Day(s) 12 83.5 4989433168074 754-2992 1 pc.

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    9.5
  • Applicable Standards
    IEC60900
  • Specifications
    Uses highly safe double layer insulation coating.
  • Order quantity
    1 pc.

Product Description

[Features]
· This product conforms to IEC 60900:2004, which is the only international standard for insulated tools.
· Supports voltages up to 1,000 V AC and 1,500 V DC.
· The opening part features a power-fit shape to help prevent damage to nuts and bolts and to prevent concentrations of stress.
[Applications]
· Maintenance of hybrid cars

Part Number
ZB3L-08
ZB3L-10
ZB3L-12
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension
(mm)
Overall Length
(mm)
JAN Code Trusco Code Order quantity

982,196 VND

1 Piece(s) 9 Day(s) 8 78.5 4989433168050 754-2976 1 pc.

986,636 VND

1 Piece(s) 9 Day(s) 10 83.5 4989433168067 754-2984 1 pc.

1,058,400 VND

1 Piece(s) 9 Day(s) 12 83.5 4989433168074 754-2992 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1