(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vibration-Free Hammer

Vibration-Free Hammer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    833,400 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3625PU-30
3625PU-50
3625PU-60
3625PU-105
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

833,400 VND

1 Piece(s) 9 Day(s) 35 82 300 7311518276119 437-1259 400

997,200 VND

1 Piece(s) 9 Day(s) 50 107 340 7311518276126 437-1267 800

1,401,480 VND

1 Piece(s) 9 Day(s) 60 138 400 7311518276133 437-1275 1270

6,356,160 VND

1 Piece(s) 9 Day(s) 105 195 910 7314150170098 437-1241 5970

Basic Specifications

Product Description

[Features]
· Softens vibrations transmitted to the hand in addition to having a comfortable and secure grip.
· The compact head produces a more focused impact.
· The end of the handle widens to prevent the hammer from slipping out of the hand.
· Does not cause sparks and is resistant to most chemicals used in factories.
[Applications]
· For workpieces that you do not want scratched.

Part Number
3625PU-30
3625PU-50
3625PU-60
3625PU-105
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

833,400 VND

1 Piece(s) 9 Day(s) 35 82 300 7311518276119 437-1259 400

997,200 VND

1 Piece(s) 9 Day(s) 50 107 340 7311518276126 437-1267 800

1,401,480 VND

1 Piece(s) 9 Day(s) 60 138 400 7311518276133 437-1275 1270

6,356,160 VND

1 Piece(s) 9 Day(s) 105 195 910 7314150170098 437-1241 5970

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1