(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Metal Parallel Clamp

Metal Parallel Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,420,673VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Metal bar clamp that can clamp surfaces using the 100-mm wide pad.
[Features]
· The main body is made of metal, with 400 kg of clamping force. Can clamp at approx. twice (or more) the force of clamps made of plastic.
[Applications]
· Use to temporarily secure clamped surfaces in woodworking, such as boxes and frames.

Part Number
MPC-1000
MPC-300
MPC-600
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOverall Length
(mm)
Maximum Opening
(mm)
Tightening Width
(mm)
Width enlargement
(mm)
JAN Code Trusco Code Mass
(g)

1,858,931 VND

1 Piece(s) 6 Day(s) or more 116011301000230~11304954183161910490-58811.9

1,420,673 VND

1 Piece(s) 6 Day(s) or more 460430300230~4304954183161897490-58901.4

1,585,866 VND

1 Piece(s) 6 Day(s) or more 768730600230~7304954183161903490-59031.7

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Max. Tightening Force(kg) 400