(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Snake Wrench

Snake Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    1,146,718 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SNW-10
SNW-12
SNW-13
SNW-14
SNW-17
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flats
(mm)
Weight
(g)
Overall width
(mm)
JAN Code Trusco Code

1,146,718 VND

1 Piece(s) 9 Day(s) 10 500 180 4938905001326 769-7333

1,167,401 VND

1 Piece(s) 9 Day(s) 12 430 190 4938905001333 769-7350

1,199,846 VND

1 Piece(s) 9 Day(s) 13 430 210 4938905002422 769-7376

1,230,877 VND

1 Piece(s) 9 Day(s) 14 660 210 4938905001340 769-7392

1,348,640 VND

1 Piece(s) 9 Day(s) 17 820 230 4938905001357 769-7414

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Overall length(mm)
    650
  • Materials
    Chromium-molybdenum steel, carbon steel

Product Description

T-shaped universal handle and snake wrench with a nut/bolt retainer mechanism.
[Features]
· Allows the easy removal of nuts by matching the expansion of ring springs with the position of the steel ball.
[Applications]
· For loosening and tightening of nuts and bolts in tight spaces.

Part Number
SNW-10
SNW-12
SNW-13
SNW-14
SNW-17
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flats
(mm)
Weight
(g)
Overall width
(mm)
JAN Code Trusco Code

1,146,718 VND

1 Piece(s) 9 Day(s) 10 500 180 4938905001326 769-7333

1,167,401 VND

1 Piece(s) 9 Day(s) 12 430 190 4938905001333 769-7350

1,199,846 VND

1 Piece(s) 9 Day(s) 13 430 210 4938905002422 769-7376

1,230,877 VND

1 Piece(s) 9 Day(s) 14 660 210 4938905001340 769-7392

1,348,640 VND

1 Piece(s) 9 Day(s) 17 820 230 4938905001357 769-7414

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1