(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Extension Bar

Extension Bar

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    576,928 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
JHW30023
JHW30024
JHW30025
JHW30026
JHW30027
JHW30028
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
JAN Code Trusco Code

576,928 VND

1 Piece(s) 9 Day(s) 101 4547230099894 757-4762

600,754 VND

1 Piece(s) 9 Day(s) 151 4547230099900 757-4771

650,453 VND

1 Piece(s) 9 Day(s) 254 4547230099917 757-4789

801,443 VND

1 Piece(s) 9 Day(s) 305 4547230099924 757-4797

1,117,428 VND

1 Piece(s) 9 Day(s) 475 4547230099931 757-4801

1,235,636 VND

1 Piece(s) 9 Day(s) 610 4547230099948 757-4819

Basic Specifications

Product Description

[Features]
· With a lock function that holds sockets in place.
· Select the length according to where it will be used.
· The chrome-plated finish protects the wrench from rust and dirt.
[Applications]
· For engineers.
· Maintenance workers.

Part Number
JHW30023
JHW30024
JHW30025
JHW30026
JHW30027
JHW30028
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
JAN Code Trusco Code

576,928 VND

1 Piece(s) 9 Day(s) 101 4547230099894 757-4762

600,754 VND

1 Piece(s) 9 Day(s) 151 4547230099900 757-4771

650,453 VND

1 Piece(s) 9 Day(s) 254 4547230099917 757-4789

801,443 VND

1 Piece(s) 9 Day(s) 305 4547230099924 757-4797

1,117,428 VND

1 Piece(s) 9 Day(s) 475 4547230099931 757-4801

1,235,636 VND

1 Piece(s) 9 Day(s) 610 4547230099948 757-4819

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1