(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
T-Max P Insert for turning, Trigon 80°, Lathe Negative Tip, WNMG-PF/PM/PR/QM/WF/WMX

T-Max P Insert for turning, Trigon 80°, Lathe Negative Tip, WNMG-PF/PM/PR/QM/WF/WMX
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      495,417VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Coated carbide tip.
· Negative Insert
· Wiper Tip
[Applications]
· For General Steel Processing

 
Part Number
WNMG060404-PF-4325
WNMG060408-PM-4325
WNMG060408-WF-4325
WNMG060408-WMX-4325
WNMG080404-WF-4325
WNMG080408-PM-4325
WNMG080408-PR-4325
WNMG080408-QM-4325
WNMG080408-WF-4325
WNMG080412-PF-4325
WNMG080412-PM-4325
WNMG080412-PR-4325
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpecifications Trusco Code Quantity

496,698 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Finishing610-837710

496,698 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Semi-Finishing610-779610

558,053 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Finishing, For High Feed Processing610-906310

558,053 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Semi-Finishing, For High Feed Processing610-813010

584,348 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Finishing, For High Feed Processing610-907110

495,417 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Semi-Finishing610-780010

517,016 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Roughing610-809110

517,016 VND

1 Piece(s) 9 Day(s) For General Steel Processing, For Semi-Finishing610-880610

584,348 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Finishing, For High Feed Processing610-908010

517,016 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Finishing610-838510

517,016 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Semi-Finishing610-781810

517,016 VND

1 Piece(s) 12 Day(s) For General Steel Processing, For Roughing610-810510

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Quantity 10