(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Kyocera Milling Tip PR1535 PVD Coating

Kyocera Milling Tip PR1535 PVD Coating
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      266,813VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· PR1535: Uses "MEGACOAT NANO", a special nano-laminated coating, to improve wear resistance and stability.
· Compatible with milling of Ti alloy and precipitation hardened stainless steel.
[Applications]
· For Milling
· PR1535: For milling of Ti alloy and precipitation hardened stainless steel

Part Number
RDGT0803M0ER-GM-PR1535
RDGT0803M0ER-SM-PR1535
RDMT0803M0ER-GM-PR1535
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN Code Trusco Code

370,400 VND

10 Piece(s) 10 Day(s) or more 4960664706396654-7338

350,751 VND

10 Piece(s) 10 Day(s) or more 4960664706402654-7346

266,813 VND

10 Piece(s) 10 Day(s) or more 4960664706372654-7320

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Work material Heat-resistant alloy, titanium alloy