(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· PR1510: Uses "MEGACOAT NANO", a special nano-laminated coating with superior wear resistance and heat resistance.
· Gray cast iron and ductile cast iron machining achieves superior fracture resistance and wear resistance.
[Applications]
· For Milling
· PR1510: For milling of gray cast iron and ductile cast iron
Part Number |
---|
PNMG1106XNEN-GH-PR1510 |
PNMG1106XNEN-GM-PR1510 |
RDGT0803M0ER-GM-PR1510 |
RDMT0803M0ER-GM-PR1510 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | JAN Code | Trusco Code |
---|---|---|---|---|---|---|
513,830 VND | 10 Piece(s) | 10 Day(s) or more | 4960664732876 | 771-9388 | ||
513,830 VND | 10 Piece(s) | 9 Day(s) | 4960664732869 | 771-9370 | ||
370,400 VND | 10 Piece(s) | 10 Day(s) or more | 4960664706112 | 654-7176 | ||
266,813 VND | 10 Piece(s) | 10 Day(s) or more | 4960664706099 | 654-7168 |
Loading...Tải…
Work material | Cast Iron |